IESNA:LM-63-2002
[TEST]P1644964
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5888.6
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
709.6 719.7 739.5 760.2 789.3 831.5 887.2 946.6 998.9 1057.6 1113.3 1183.7 1258.8 1334.3 1401.4 
1474.8 1558.3 1647.8 1777.3 1916.9 2028.3 2109.3 2175.1 2209.7 2130.8 1912.7 1534.3 874.9 379.2 175.5 124.0 
94.1 59.9 40.5 21.5 0.0 0.0 
709.6 718.8 737.8 758.5 789.3 830.6 883.8 946.2 1001.1 1055.9 1118.3 1185.8 1264.7 1338.5 1405.2 
1479.4 1562.5 1657.5 1791.6 1930.0 2039.2 2119.0 2188.6 2213.9 2138.0 1922.8 1537.7 869.0 380.1 178.0 126.1 
97.0 59.9 41.8 22.4 0.0 0.0 
709.6 718.4 736.1 758.9 790.1 830.6 880.8 941.6 996.8 1051.7 1112.8 1182.5 1258.8 1334.3 1404.3 
1473.1 1552.4 1662.1 1798.4 1951.5 2087.8 2183.1 2255.6 2308.0 2266.6 2077.6 1698.0 1083.3 478.8 220.6 147.2 
107.6 71.3 48.5 25.3 0.4 0.0 
709.6 720.9 738.2 760.2 791.4 829.8 875.3 930.6 988.4 1040.7 1102.7 1168.5 1247.4 1323.4 1406.9 
1478.2 1554.5 1658.3 1788.7 1955.7 2139.6 2290.2 2420.2 2521.8 2548.0 2423.5 2115.6 1509.0 744.6 322.3 184.8 
128.2 85.6 54.4 24.9 0.4 0.0 
709.6 720.1 736.6 758.9 791.8 831.1 873.7 919.6 973.6 1029.7 1085.9 1154.2 1232.7 1306.5 1393.0 
1472.7 1548.2 1643.5 1782.3 1960.8 2182.7 2387.7 2617.2 2785.5 2918.4 2929.3 2711.3 2237.5 1448.2 618.4 
284.3 175.5 107.2 61.6 29.5 0.8 0.0 
709.6 719.7 734.9 758.1 790.6 829.8 869.0 912.0 959.3 1014.6 1069.4 1131.0 1199.3 1277.4 1356.3 
1438.1 1528.8 1632.6 1766.7 1949.0 2186.0 2459.8 2731.1 2997.3 3261.3 3437.7 3459.6 3174.4 2565.7 1591.7 
620.1 219.8 114.3 65.0 25.7 1.3 0.0 
709.6 719.7 734.4 756.8 788.0 827.3 869.9 913.7 958.5 1009.5 1065.2 1123.0 1182.0 1252.5 1341.1 
1433.5 1505.2 1591.2 1716.1 1877.7 2094.9 2361.5 2668.2 3024.7 3398.9 3744.4 3985.2 4000.9 3716.1 3030.2 
2027.0 969.8 280.1 120.2 50.6 5.5 0.0 
709.6 719.3 733.6 756.0 786.8 825.1 868.6 913.3 960.6 1007.8 1066.9 1123.0 1180.3 1248.7 1339.4 
1425.0 1493.8 1576.9 1698.8 1860.8 2076.8 2340.9 2642.1 2995.2 3374.4 3728.8 3981.5 4023.2 3754.5 3064.8 
2099.6 1142.8 332.0 128.2 50.2 5.9 0.0 
709.6 718.4 730.6 751.3 781.3 818.4 862.3 909.9 956.3 1006.1 1062.2 1121.3 1175.3 1241.9 1321.7 
1399.7 1456.2 1545.7 1682.4 1863.7 2092.8 2353.9 2636.6 2942.8 3263.0 3579.4 3800.5 3872.2 3664.6 2987.6 
2137.1 1361.3 666.1 192.4 70.4 14.8 0.0 
709.6 715.0 725.6 743.3 771.1 805.3 844.6 885.9 932.3 978.7 1025.9 1070.2 1115.8 1165.6 1230.5 
1291.7 1357.9 1477.3 1645.6 1859.5 2106.3 2384.3 2674.1 2963.5 3274.4 3517.8 3656.2 3633.4 3254.2 2604.5 
1948.1 1212.0 499.5 170.0 77.2 23.6 0.0 
709.6 710.4 718.4 733.6 757.6 785.9 820.1 854.7 888.8 923.9 961.4 990.9 1025.5 1061.0 1109.1 
1159.7 1239.4 1370.6 1553.7 1779.0 2050.2 2358.6 2688.9 3040.3 3359.2 3543.1 3547.8 3252.5 2587.6 1882.7 
1240.7 639.1 251.0 103.4 39.2 13.1 0.0 
709.6 712.9 719.3 733.6 756.4 785.9 814.2 847.5 878.3 909.9 939.9 964.8 992.6 1024.7 1067.7 
1120.9 1212.0 1341.9 1507.3 1709.8 1951.9 2228.2 2515.1 2792.2 2983.3 3034.8 2914.6 2574.1 1947.7 1346.6 
836.5 413.0 176.3 81.0 34.6 11.8 0.0 
709.6 707.9 713.4 726.9 748.4 774.9 804.1 834.4 861.8 888.8 913.3 931.9 955.5 985.9 1029.3 
1094.7 1182.0 1280.3 1390.0 1517.8 1680.7 1861.6 2052.3 2231.2 2329.1 2317.2 2190.7 1879.8 1404.3 926.8 
545.0 264.9 132.5 68.3 36.3 17.7 0.0 
709.6 710.4 714.6 726.9 748.8 774.9 801.9 826.8 847.9 864.4 880.0 894.3 915.0 944.1 963.5 
965.6 948.3 911.2 855.5 791.4 738.7 712.9 688.9 629.8 529.8 411.3 308.8 235.4 184.3 156.9 136.7 114.7 
92.8 74.2 51.5 26.2 0.0 
709.6 709.6 712.9 724.7 746.3 769.9 791.8 808.3 819.2 826.8 834.0 830.6 815.0 785.1 739.9 
679.6 604.1 518.9 438.7 376.3 327.4 292.3 265.3 244.3 227.4 210.1 193.2 178.4 164.5 152.3 136.7 119.0 97.4 
76.4 51.5 22.8 0.0 
709.6 712.1 715.5 727.7 747.5 766.9 778.3 783.4 788.9 788.4 774.9 747.1 703.2 647.1 575.8 
499.5 434.5 385.6 349.3 321.0 295.7 273.8 255.2 241.7 231.6 219.4 203.3 186.9 174.2 158.6 136.7 114.3 92.0 67.1 
42.2 8.9 0.0 
709.6 712.1 717.6 729.4 746.7 758.1 761.9 766.5 765.7 750.5 716.7 668.2 600.3 526.9 459.4 413.0 
383.0 359.4 336.2 315.1 290.7 268.7 258.2 253.1 246.8 232.9 214.7 200.8 200.8 191.5 167.5 140.1 105.5 79.3 44.7 3.8 
0.0 
709.6 707.4 715.5 727.7 739.9 744.1 749.2 753.9 742.0 707.0 657.7 590.2 513.8 451.0 407.9 377.1 
351.4 326.9 301.2 275.0 266.6 263.7 264.1 266.2 260.7 246.4 231.6 227.0 241.7 241.3 234.6 191.5 151.9 110.9 59.5 2.1 
0.0 
709.6 706.2 715.5 730.2 737.8 739.1 745.8 745.8 722.2 677.1 613.0 540.4 473.3 423.1 385.2 352.7 
323.1 291.1 263.7 254.4 248.9 247.6 251.8 256.1 249.7 239.2 228.6 239.2 247.2 241.3 222.3 181.8 149.8 110.9 56.5 0.8 
0.0 
709.6 706.6 718.0 734.9 739.1 739.9 746.7 739.1 705.8 652.6 585.1 513.4 453.9 407.5 365.7 329.0 
295.7 263.2 248.9 241.3 238.3 238.8 245.1 248.0 239.6 228.6 224.8 240.0 237.1 230.3 202.9 170.0 138.4 104.6 50.6 0.0 
0.0 
709.6 701.5 714.2 731.1 735.7 737.0 743.7 732.3 696.9 639.5 575.0 502.0 442.9 396.5 351.4 310.1 
274.6 248.5 238.3 232.4 231.2 233.3 237.9 240.9 236.7 233.3 237.5 256.1 251.8 230.3 194.1 160.7 126.1 87.7 41.3 0.0 
0.0 
709.6 699.9 712.1 729.0 734.0 735.7 741.6 730.6 694.8 642.1 572.0 499.1 443.4 394.9 348.5 308.0 
271.7 246.4 236.2 230.3 229.5 231.2 235.8 238.3 235.4 233.7 237.9 254.4 248.5 224.0 189.0 157.4 122.3 81.4 38.0 0.0 
0.0 
